??
CAD model selection
Selectable products: 61
50134465
HELP_VARIABLE
Company
Leuze
Description
SR15 - Optical sensors
Bill of material
50134465
AN
Part no.
A
Designation
ID
Item Description
CTN
Customs tariff number
85365019
DT
Device type
mm
SER
Series
15
F
Functions
R
Operating range
m
DE
Design
Cubic
TV
Type of voltage
DC
SV
Supply voltage
10 ... 30 V
SO1
Switching output 1
SO2
Switching output 2
ANS
Connection
SE
Special execution
MH
Housing material
Plastic
SF
Switching frequency
Hz
APP
Application
W
Width
15 mm
H
Hight
42.7 mm
L
Length
30 mm
CONT
Controls
LS
With / Without ray of light
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
Embedded user actions