??
CAD model selection
Selectable products: 1
50141900
HELP_VARIABLE
Company
Leuze
Description
SR25 - Optical sensors
Bill of material
50141900
AN
Part no.
50141900
A
Designation
DRT25C.3/L6-M8
ID
Item Description
Dynamic reference diffuse sensor
CTN
Customs tariff number
85365019
DT
Device type
mm
SER
Series
25C
F
Functions
Reference teach on background
R
Operating range
0.05 ... 0.2 m
DE
Design
Cubic
TV
Type of voltage
DC
SV
Supply voltage
12 ... 30 V
SO1
Switching output 1
Transistor, push-pull, IO-Link / light switching (PNP)/dark switching (NPN)
SO2
Switching output 2
Transistor, push-pull, light switching (PNP)/dark switching (NPN)
SO4
Switching output 4
IO-Link
I
Interface
IO-Link
ANS
Connection
Connector, M8
SE
Special execution
MH
Housing material
Plastic
SF
Switching frequency
750 Hz
APP
Application
W
Width
15 mm
H
Hight
42.7 mm
L
Length
30 mm
CONT
Controls
Teach button
LS
With / Without ray of light
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Embedded user actions