??
CAD model selection
Selectable products: 1
72001303
HELP_VARIABLE
Company
Leuze
Description
ELC - Safety light curtains
Bill of material
72001303
AN
Part no.
72001303
A
Designation
ELC110R30-300
ID
Part description
Safety light curtain receiver
CTN
Customs tariff number
85365019
DT
Device type
Receiver
R
Operating range
- m
AU
Resolution
30 mm
S
Protective field height
300 mm
T
Type
4
PL
Performance Level (PL)
e
P
Degree of protection
IP 65
F
Functions
Automatischer Anlauf/Wiederanlauf
AP
Application
Hand protection
LS
With / without light beam
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Embedded user actions