??
CAD model selection
Selectable products: 1
72000112
HELP_VARIABLE
Company
Leuze
Description
ELC - Safety light curtains
Bill of material
72000112
AN
Part no.
72000112
A
Designation
ELC100T17-1200
ID
Part description
Safety light curtain transmitter
CTN
Customs tariff number
85365019
DT
Device type
Transmitter
R
Operating range
0 ... 3 m
AU
Resolution
17 mm
S
Protective field height
1200 mm
T
Type
4
PL
Performance Level (PL)
-
P
Degree of protection
IP 65
F
Functions
-
AP
Application
Finger protection
LS
With / without light beam
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Embedded user actions