??
CAD model selection
Selectable products: 1
68016212
HELP_VARIABLE
Company
Leuze
Description
MLC - Safety light curtains
Bill of material
68016212
AN
Part no.
68016212
A
Designation
MLC500T20-1200H/A
ID
Part description
Safety light curtain transmitter
CTN
Customs tariff number
85365019
DT
Device type
Transmitter
R
Operating range
0 ... 15 m
AU
Resolution
20 mm
S
Protective field height
1200 mm
T
Type
4
PL
Performance Level (PL)
-
P
Degree of protection
IP 65
TI
Type of interface
AS-Interface Safety at Work
C
Cascading
Host
F
Functions
-
AP
Application
Handschutz
ANS
Connection
-
LS
With / without light beam
HOL1
Mounting bracket 1
HOL2
Mounting bracket 2
ROT
Rotation
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
Embedded user actions