CAD model selection
Selectable products: 1
68012304
Company
Leuze
Description
MLC - Safety light curtains
Bill of material
68012304
AN
Part no.
68012304
A
Designation
MLC520R30-450H
ID
Part description
Safety light curtain receiver
CTN
Customs tariff number
85365019
DT
Device type
Receiver
R
Operating range
- m
AU
Resolution
30 mm
S
Protective field height
450 mm
T
Type
4
PL
Performance Level (PL)
e
P
Degree of protection
IP 65
TI
Type of interface
-
C
Cascading
Host
F
Functions
Start/restart interlock (RES); contactor monitoring (EDM); transmission channel changeover
AP
Application
Handschutz
ANS
Connection
-
LS
With / without light beam
Without light beam
With light beam
HOL1
Mounting bracket 1
No support
Inside
Off
HOL2
Mounting bracket 2
No support
Inside
Off
ROT
Rotation
0
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
Embedded user actions