??
CAD model selection
Selectable products: 1
68009319
HELP_VARIABLE
Company
Leuze
Description
MLC - Safety light curtains
Bill of material
68009319
AN
Part no.
68009319
A
Designation
MLC530R30-1950-SPG
ID
Part description
Safety light curtain receiver
CTN
Customs tariff number
85365019
DT
Device type
Receiver
R
Operating range
- m
AU
Resolution
30 mm
S
Protective field height
1950 mm
T
Type
4
PL
Performance Level (PL)
e
P
Degree of protection
IP 65
TI
Type of interface
-
C
Cascading
-
F
Functions
Fixed blanking without tolerance; MaxiScan; transmission channel changeover; fixed blanking with 1-beam tolerance; integration of "contact-based safety circuit"; start/restart interlock (RES); integration of "electronic safety-related switching outputs"; qualified stop; Smart Process Gating; muting-timeout extension
AP
Application
Handschutz;Smart Process Gating
ANS
Connection
Connector, metal, M12, 8-pin
LS
With / without light beam
HOL1
Mounting bracket 1
HOL2
Mounting bracket 2
ROT
Rotation
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Embedded user actions