CAD model selection
Selectable products: 1
68008416
Company
Leuze
Description
MLC - Safety light curtains
Bill of material
68008416
AN
Part no.
68008416
A
Designation
MLC502T40-1650
ID
Part description
Safety light curtain transmitter
CTN
Customs tariff number
85365019
DT
Device type
Transmitter
R
Operating range
0 ... 20 m
AU
Resolution
40 mm
S
Protective field height
1650 mm
T
Type
4
PL
Performance Level (PL)
-
P
Degree of protection
IP 65
TI
Type of interface
-
C
Cascading
-
F
Functions
Test signal input; transmission channel changeover
AP
Application
Handschutz;Zugangssicherung;Gefahrbereichsicherung
ANS
Connection
-
LS
With / without light beam
Without light beam
With light beam
HOL1
Mounting bracket 1
No support
Inside
Off
HOL2
Mounting bracket 2
No support
Inside
Off
ROT
Rotation
0
Embedded Preview + Generation
Embedded user actions