CAD model selection
Selectable products: 1
68008118
Company
Leuze
Description
MLC - Safety light curtains
Bill of material
68008118
AN
Part no.
68008118
A
Designation
MLC502T14-1800
ID
Part description
Safety light curtain transmitter
CTN
Customs tariff number
85365019
DT
Device type
Transmitter
R
Operating range
0 ... 6 m
AU
Resolution
14 mm
S
Protective field height
1800 mm
T
Type
4
PL
Performance Level (PL)
-
P
Degree of protection
IP 65
TI
Type of interface
-
C
Cascading
-
F
Functions
Test signal input; transmission channel changeover
AP
Application
Fingerschutz
ANS
Connection
Connector, metal, M12, 5-pin
LS
With / without light beam
Without light beam
With light beam
HOL1
Mounting bracket 1
No support
Inside
Off
HOL2
Mounting bracket 2
No support
Inside
Off
ROT
Rotation
0
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
Embedded user actions