??
CAD model selection
Selectable products: 1
68002106
HELP_VARIABLE
Company
Leuze
Description
MLC - Safety light curtains
Bill of material
68002106
AN
Part no.
68002106
A
Designation
MLC520R14-600
ID
Part description
Safety light curtain receiver
CTN
Customs tariff number
85365019
DT
Device type
Receiver
R
Operating range
- m
AU
Resolution
14 mm
S
Protective field height
600 mm
T
Type
4
PL
Performance Level (PL)
e
P
Degree of protection
IP 65
TI
Type of interface
-
C
Cascading
-
F
Functions
Transmission channel changeover; start/restart interlock (RES); contactor monitoring (EDM)
AP
Application
Fingerschutz
ANS
Connection
Connector, metal, M12, 8-pin
LS
With / without light beam
HOL1
Mounting bracket 1
HOL2
Mounting bracket 2
ROT
Rotation
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Embedded user actions