??
CAD model selection
Selectable products: 1
68001407
HELP_VARIABLE
Company
Leuze
Description
MLC - Safety light curtains
Bill of material
68001407
AN
Part no.
68001407
A
Designation
MLC510R40-750
ID
Part description
Safety light curtain receiver
CTN
Customs tariff number
85365019
DT
Device type
Receiver
R
Operating range
- m
AU
Resolution
40 mm
S
Protective field height
750 mm
T
Type
4
PL
Performance Level (PL)
e
P
Degree of protection
IP 65
TI
Type of interface
-
C
Cascading
-
F
Functions
Automatic start/restart; transmission channel changeover
AP
Application
Handschutz;Zugangssicherung;Gefahrbereichsicherung
ANS
Connection
-
LS
With / without light beam
HOL1
Mounting bracket 1
HOL2
Mounting bracket 2
ROT
Rotation
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Embedded user actions