??
CAD model selection
Selectable products: 1
66568100
HELP_VARIABLE
Company
Leuze
Description
MLD - Multiple light beam safety device
Bill of material
66568100
AN
Part no.
66568100
A
Designation
MLD530-RT2M
ID
Part description
Multiple light beam safety device transceiver
CTN
Customs tariff number
85365019
DT
Device type
Transceiver
R
Operating range
0,5 ... 8 m
ANZ
Number of beams
2x
F
Functions
Contactor monitoring (EDM), selectable; timing controlled 2-sensor muting; sequence controlled 2-sensor muting; muting-timeout extension; alternative connection for second muting signal; muting enable function; partial muting; start/restart interlock (RES)
IL
Integrated laser alignment aid
No
IM
Integrated muting indicator‐
Yes
IS
Integrated status indicator‐
Yes
TI
Type of interface
-
T
Type
4
PL
Performance Level (PL)
e
S
Beam spacing
500 mm
L
Length
594 mm
ANS
Connection
Connector, M12, 8-pin, metal
LS
With / without light beam
HOL1
Mounting bracket 1
HOL2
Mounting bracket 2
ROT
Rotation
°
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Embedded user actions