??
CAD model selection
Selectable products: 1
66533000
HELP_VARIABLE
Company
Leuze
Description
MLD 500 - Single light beam safety devices
Bill of material
66533000
AN
Part no.
66533000
A
Designation
MLD510-R1
ID
Part description
Single beam safety device receiver
CTN
Customs tariff number
85365019
DT
Device type
Receiver
R
Operating range
- m
L
Light source
-
D
Design
Cubic
F
Functions
Automatic restart
ILA
Integrated laser alignment aid
-
ANS
Connection
Connector, M12, 5-pin, metal
TI
Type of interface
-
MH
Housing material
Metal
T
Type
4
PL
Performance Level (PL)
e
LS
With / without light beam
HOL1
Mounting bracket 1
ROT
Rotation
°
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
Embedded user actions