??
CAD model selection
Selectable products: 1
66502200
HELP_VARIABLE
Company
Leuze
Description
MLD - Multiple light beam safety device
Bill of material
66502200
AN
Part no.
66502200
A
Designation
MLD500-T3L
ID
Part description
Multiple light beam safety device transmitter
CTN
Customs tariff number
85365019
DT
Device type
Transmitter
R
Operating range
0,5 ... 50 m
ANZ
Number of beams
3x
F
Functions
Range reduction
IL
Integrated laser alignment aid
Yes
IM
Integrated muting indicator‐
-
IS
Integrated status indicator‐
-
TI
Type of interface
AS-Interface Safety at Work
T
Type
4
PL
Performance Level (PL)
-
S
Beam spacing
400 mm
L
Length
900 mm
ANS
Connection
Connector, M12, 5-pin, metal
LS
With / without light beam
HOL1
Mounting bracket 1
HOL2
Mounting bracket 2
ROT
Rotation
°
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Embedded user actions