??
CAD model selection
Selectable products: 1
66501000
HELP_VARIABLE
Company
Leuze
Description
MLD 500 - Single light beam safety devices
Bill of material
66501000
AN
Part no.
66501000
A
Designation
MLD500-T1
ID
Part description
Single beam safety device transmitter
CTN
Customs tariff number
85365019
DT
Device type
Transmitter
R
Operating range
0.5 ... 70 m
L
Light source
LED, infrared
D
Design
Cubic
F
Functions
Range reduction
ILA
Integrated laser alignment aid
No
ANS
Connection
Connector, M12, 5-pin, metal
TI
Type of interface
-
MH
Housing material
Metal
T
Type
4
PL
Performance Level (PL)
e
LS
With / without light beam
HOL1
Mounting bracket 1
ROT
Rotation
°
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Embedded user actions