??
CAD model selection
Selectable products: 1
66056200
HELP_VARIABLE
Company
Leuze
Description
MLD - Multiple light beam safety device
Bill of material
66056200
AN
Part no.
66056200
A
Designation
MLD320-R3L
ID
Part description
Multiple light beam safety device receiver
CTN
Customs tariff number
85365019
DT
Device type
Receiver
R
Operating range
- m
ANZ
Number of beams
3x
F
Functions
Start/restart interlock (RES), selectable; contactor monitoring (EDM), selectable
IL
Integrated laser alignment aid
-
IM
Integrated muting indicator‐
No
IS
Integrated status indicator‐
No
TI
Type of interface
-
T
Type
2
PL
Performance Level (PL)
c
S
Beam spacing
400 mm
L
Length
900 mm
ANS
Connection
Connector, M12, 8-pin, metal
LS
With / without light beam
HOL1
Mounting bracket 1
HOL2
Mounting bracket 2
ROT
Rotation
°
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Embedded user actions