??
CAD model selection
Selectable products: 1
544014
HELP_VARIABLE
Company
Leuze
Description
MLC - Safety light curtains
Bill of material
544014
AN
Part no.
544014
A
Designation
MLC500T30-300-IP
ID
Part description
Safety sensor/transmitter set
CTN
Customs tariff number
85365019
DT
Device type
Transmitter
R
Operating range
0 ... 8 m
AU
Resolution
30 mm
S
Protective field height
300 mm
T
Type
4
PL
Performance Level (PL)
-
P
Degree of protection
IP 67;IP 69K;IP 65;IP 66
TI
Type of interface
-
C
Cascading
-
F
Functions
Range reduction; transmission channel changeover
AP
Application
Handschutz
ANS
Connection
-
LS
With / without light beam
HOL1
Mounting bracket 1
HOL2
Mounting bracket 2
ROT
Rotation
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Embedded user actions