??
CAD model selection
Selectable products: 1
53800246
HELP_VARIABLE
Company
Leuze
Description
RSL 400 - Safety laser scanner
Bill of material
53800246
AN
Part no.
53800246
A
Designation
RSL410-M/CU411-RS4
ID
Part description
Safety laser scanner
CTN
Customs tariff number
85365019
AF
Number of field pairs
1 mm
NO
Number of OSSDs
2
R
Operating range
0 ... 4.5 m
F
Functions
Resolution, selectable
ANS
Connection
Cable with Sub-D, 450 mm
DE
Design
RS4 substitute
LS
With / without light beam
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Embedded user actions