??
CAD model selection
Selectable products: 1
53800236
HELP_VARIABLE
Company
Leuze
Description
RSL 400 - Safety laser scanner
Bill of material
53800236
AN
Part no.
53800236
A
Designation
RSL440-XL/CU429-5
ID
Part description
Safety laser scanner
CTN
Customs tariff number
85365019
AF
Number of field pairs
Up to 100 mm
NO
Number of OSSDs
4
R
Operating range
0 ... 8.25 m
F
Functions
Four-field mode; dynamic contactor monitoring (EDM), selectable; E-stop linkage; resolution, selectable; safe time delay, internal; data output, configurable
ANS
Connection
Cable, 5,000 mm
DE
Design
-
LS
With / without light beam
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Embedded user actions