??
CAD model selection
Selectable products: 1
53800227
HELP_VARIABLE
Company
Leuze
Description
RSL 400 - Safety laser scanner
Bill of material
53800227
AN
Part no.
53800227
A
Designation
RSL430-L/CU429-10
ID
Part description
Safety laser scanner
CTN
Customs tariff number
85365019
AF
Number of field pairs
10 + 10 mm
NO
Number of OSSDs
4
R
Operating range
0 ... 6.25 m
F
Functions
Dynamic contactor monitoring (EDM), selectable; safe time delay, internal; four-field mode; resolution, selectable; E-stop linkage; data output, configurable
ANS
Connection
Cable, 10,000 mm
DE
Design
-
LS
With / without light beam
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Embedded user actions