??
CAD model selection
Selectable products: 1
53800207
HELP_VARIABLE
Company
Leuze
Description
RSL 400 - Safety laser scanner
Bill of material
53800207
AN
Part no.
53800207
A
Designation
RSL410-L/CU405-2M12
ID
Part description
Safety laser scanner
CTN
Customs tariff number
85365019
AF
Number of field pairs
1 mm
NO
Number of OSSDs
2
R
Operating range
0 ... 6.25 m
F
Functions
Resolution, selectable; four-field mode
ANS
Connection
Connector, M12, 4-pin
DE
Design
AIDA-compliant
LS
With / without light beam
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Embedded user actions