CAD model selection
Selectable products: 1
50150582
Company
Leuze
Description
DMU 4xx - Ultrasonic distance sensors
Bill of material
50150582
AN
Part no.
50150582
A
Part description
DMU420B-1000.3/LV-M8
ID
Item Description
Ultrasonic distance sensors
CTN
Customs tariff number
85365019
SER
Series
420B
F
Functions
Cubic
R
Operating range
20 ... 1000 mm m
AO
Analog output
Voltage
MH
Housing material
Plastic
D
Diameter
RE
Resolution
< 0,3 mm / < 0,5 mm
I
Interface
IO-Link
RD
Radiation direction
Front
SV
Special version
ANS
Connection
Round connector, M8
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
Embedded user actions