??
CAD model selection
Selectable products: 1
50149537
HELP_VARIABLE
Company
Leuze
Description
HTU 2xx - Ultrasonic sensors
Bill of material
50149537
AN
Part no.
50149537
A
Part description
HTU218-800/LT-M12
ID
Item Description
Ultrasonic probe
CTN
Customs tariff number
85365019
SER
Series
200
F
Functions
Tactile principle with background suppression
R
Operating range
0.08 ... 0.8 m m
DE
Design
Cylindrical
RD
Radiation direction
Front
SO1
Switching output 1
Transistor, push-pull, IO-Link / light switching (PNP) / dark switching (NPN)
SO2
Switching output 2
I
Interface
IO-Link
ANS
Connection
Circular connector, M12
SV
Special version
Teach input
MH
Housing material
Metal
SF
Switching frequency
5 Hz Hz
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
Embedded user actions