??
CAD model selection
Selectable products: 1
50149536
HELP_VARIABLE
Company
Leuze
Description
HTU 2xx - Ultrasonic sensors
Bill of material
50149536
AN
Part no.
50149536
A
Part description
HTU212-400/NT-M12
ID
Item Description
Ultrasonic probe
CTN
Customs tariff number
85365019
SER
Series
200
F
Functions
Tactile principle with background suppression
R
Operating range
0.04 ... 0.4 m m
DE
Design
Cylindrical
RD
Radiation direction
Front
SO1
Switching output 1
Transistor, NPN, dark switching
SO2
Switching output 2
I
Interface
ANS
Connection
Circular connector, M12
SV
Special version
Teach input
MH
Housing material
Metal
SF
Switching frequency
10 Hz Hz
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
Embedded user actions