??
CAD model selection
Selectable products: 1
50148180
HELP_VARIABLE
Company
Leuze
Description
SR 55C - Optical sensors
Bill of material
50148180
AN
Part no.
50148180
A
Designation
LE55C/LG-M8
ID
Part description
Throughbeam photoelectric sensor, receiver
CTN
Customs tariff number
85365019
DT
Device type
Receiver mm
SER
Series
55C
F
Functions
Throughbeam principle
R
Operating range
0.05 ... 8.5 m
DE
Design
Cubic
LI
Light source
-
TV
Type of voltage
DC
SV
Supply voltage
10 ... 30 V
SO1
Switching output 1
Transistor, push-pull, IO-Link / light switching (PNP)/dark switching (NPN)
SO2
Switching output 2
Transistor, push-pull, dark switching (PNP)/light switching (NPN)
SO3
Switching output 3
-
SNS
Interface
IO-Link
ANS
Connection
Connector, M8
SE
Special execution
Wash-Down Design
MH
Housing material
Stainless steel
SF
Switching frequency
1000 Hz
APP
Application
-
W
Width
14.0 mm
H
Height
35.4 mm
L
Length
25.0 mm
D
Diameter
- mm
CONT
Controls
-
LS
With / Without ray of light
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
Embedded user actions