CAD model selection
Selectable products: 1
50148159
Company
Leuze
Description
SR 53C - Optical sensors
Bill of material
50148159
AN
Part no.
50148159
A
Designation
PRK53C.T3/LG-M8
ID
Part description
Polarized retro-reflective photoelectric sensor
CTN
Customs tariff number
85365019
DT
Device type
mm
SER
Series
53C
F
Functions
Reflection principle
R
Operating range
0 ... 3 m
DE
Design
Cubic
LI
Light source
LED, Red
TV
Type of voltage
DC
SV
Supply voltage
10 ... 30 V
SO1
Switching output 1
Transistor, push-pull, IO-Link / light switching (PNP)/dark switching (NPN)
SO2
Switching output 2
Transistor, push-pull, dark switching (PNP)/light switching (NPN)
SO3
Switching output 3
-
SNS
Interface
IO-Link
ANS
Connection
Connector, M8
SE
Special execution
Autocollimation HYGIENE design
MH
Housing material
Stainless steel
SF
Switching frequency
1500 Hz
APP
Application
Detection of highly transparent bottles; detection of transparent films
W
Width
14.0 mm
H
Height
35.4 mm
L
Length
20.4 mm
D
Diameter
- mm
CONT
Controls
Teach button
LS
With / Without ray of light
Without ray of light
With ray of light
Embedded Preview + Generation
Embedded user actions