CAD model selection
Selectable products: 1
50146192
Company
Leuze
Description
GB 08B - Fork photoelectric sensor
Bill of material
50146192
AN
Part no.
50146192
A
Part description
GS08B/1.1-50-M8.3
ID
Part description
Fork photoelectric sensor
CTN
Customs tariff number
85365019
SER
Series
08B
JW
Jaw width
50 mm
L
Light source
LED, rot
SO1
Switching output 1
Transistor, Push-pull, IO-Link / light switching (NPN) / dark switching (PNP)
ANS
Connection
Connector, M8
APP
Application
Detection of small parts
MH
Housing material
Stainless steel
SF
Switching frequency
5000 Hz Hz
CONT
Controls
270° potentaiometer
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
Embedded user actions