??
CAD model selection
Selectable products: 1
50145228
HELP_VARIABLE
Company
Leuze
Description
SR 5B - Optical sensors
Bill of material
50145228
AN
Part no.
50145228
A
Designation
LE5B/N
ID
Part description
Throughbeam photoelectric sensor, receiver
CTN
Customs tariff number
85365019
DT
Device type
Receiver mm
SER
Series
5B
F
Functions
Throughbeam principle
R
Operating range
0 ... 10 m
DE
Design
Cubic
LI
Light source
-
TV
Type of voltage
DC
SV
Supply voltage
10 ... 30 V
SO1
Switching output 1
Transistor, NPN, Dark switching
SO2
Switching output 2
-
SO3
Switching output 3
-
SNS
Interface
-
ANS
Connection
Cable
SE
Special execution
-
MH
Housing material
Plastic
SF
Switching frequency
900 Hz
APP
Application
-
W
Width
11.0 mm
H
Height
32.4 mm
L
Length
20.0 mm
D
Diameter
- mm
CONT
Controls
-
LS
With / Without ray of light
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
Embedded user actions