??
CAD model selection
Selectable products: 1
50144142
HELP_VARIABLE
Company
Leuze
Description
GS14 E - Ultrasonic fork sensor
Bill of material
50144142
AN
Part no.
50144142
A
Part description
GSX14E/LGT.3-M12
ID
Part description
Ultrasonic fork sensor
CTN
Customs tariff number
85365019
SER
Series
14
PP
Principle of physics
optical and ultrasonic
MD
Mouth depth
80 mm
MW
Mouth width
4 mm
SO1
Switching output 1
Transistor, push-pull, IO-Link / PNP light-on (switching in gap), NPN dark-on (switching on label)
SO2
Switching output 2
Transistor, push-pull, NPN light-on (gap-switching), PNP dark-on (to-label switching)
I
Interface
IO-Link
ANS
Connection
Connector, M12
CO
Connector outlet
horizontal (parallel to belt travel)
APP
Application
Detection of non-transparent labels; Detection of transparent labels
SD
Special design
ALC function (tracking); easyTeach function; Manual fine adjustment of the switching threshold; teach input
MH
Housing material
Metal
CONT
Controls
Control buttons
GR
Guide rails
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
Embedded user actions