CAD model selection
Selectable products: 1
50143210
Company
Leuze
Description
BCL 2xx - Stationary bar code reader
Bill of material
50143210
AN
Art.-Nr.
50143210
A
Designation
BCL 208i R1M 110
ID
Part description
Stationary bar code reader
CTN
Customs tariff number
84719000
S
Series
BCL 200i
I
Interface
Ethernet
MS
Module size, max.
0.0
mm
F
Functions
AutoConfig; AutoControl; AutoReflAct; Codefragment Technik; Justage Mode; LED-Anzeige; Referenzcodevergleich
RT
Reading technique
Raster scanner with deflection mirror
RD
Reading distance, max.
255 mm
TOD
Type of display
LED
LS
With / Without ray of light
Without ray of light
With ray of light
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
Embedded user actions