??
CAD model selection
Selectable products: 1
50143103
HELP_VARIABLE
Company
Leuze
Description
SR25 - Optical sensors
Bill of material
50143103
AN
Part no.
50143103
A
Designation
HT25C.X/4P-M12
ID
Item Description
Diffuse sensor with background suppression
CTN
Customs tariff number
85365019
DT
Device type
mm
SER
Series
25C
F
Functions
Diffuse reflection principle with background suppression
R
Operating range
0 ... 0.9 m
DE
Design
Cubic
TV
Type of voltage
DC
SV
Supply voltage
10 ... 30 V
SO1
Switching output 1
Transistor, PNP, light switching
SO2
Switching output 2
Transistor, PNP, dark switching
SO4
Switching output 4
I
Interface
ANS
Connection
Connector, M12
SE
Special execution
Reflective vest suppression in the background
MH
Housing material
Plastic
SF
Switching frequency
1500 Hz
APP
Application
W
Width
15 mm
H
Hight
42.7 mm
L
Length
30 mm
CONT
Controls
Multiturn potentiometer
LS
With / Without ray of light
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Embedded user actions