CAD model selection
Selectable products: 1
50141845
Company
Leuze
Description
BCL 3xx
Bill of material
50141845
AN
Art.-Nr.
50141845
A
Designation
BCL 338i S M 100 D F007
ID
Item description
Stationary bar code reader
CTN
Customs tariff number
84719000
S
Series
BCL 300i
I
Interface
EtherCAT
MS
Module size, max.
0.000
mm
F
Functions
AutoConfig; AutoControl; AutoReflAct; Codefragment Technik; Justage Mode; LED-Anzeige; Referenzcodevergleich
RT
Reading technique
Line scanner with deflection mirror
RD
Reading distance, max.
290 mm
TOD
Type of display
LED; monochromes Grafikdisplay 128 x 32 Pixel
LS
With / Without ray of light
Without ray of light
With ray of light
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
Embedded user actions