??
CAD model selection
Selectable products: 1
50141683
HELP_VARIABLE
Company
Leuze
Description
SR15 - Optical sensors
Bill of material
50141683
AN
Part no.
50141683
A
Designation
HT15/PX-200-M12
ID
Item Description
Diffuse sensor with background suppression
CTN
Customs tariff number
85365019
DT
Device type
mm
SER
Series
15
F
Functions
Diffuse reflection principle with background suppression
R
Operating range
0.012 ... 1 m
DE
Design
Cubic
TV
Type of voltage
DC
SV
Supply voltage
10 ... 30 V
SO1
Switching output 1
Transistor, PNP, dark switching
SO2
Switching output 2
ANS
Connection
Cable with connector, M12
SE
Special execution
MH
Housing material
Plastic
SF
Switching frequency
500 Hz
APP
Application
W
Width
15 mm
H
Hight
42.7 mm
L
Length
30 mm
CONT
Controls
Multiturn potentiometer
LS
With / Without ray of light
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Embedded user actions