??
CAD model selection
Selectable products: 1
50141238
HELP_VARIABLE
Company
Leuze
Description
DCR 2xx - Compact scanner
Bill of material
50141238
AN
Part no.
50141238
A
Designation
DCR 202i FIX-L1-102-R3-P-F001
ID
Part description
Stationary 2D code reader
CTN
Customs tariff number
84719000
SNS
Interface
Ethernet; RS 232; RS 422
SP
Switching principle
Transistor
CAL
Code types, readable
2/5 Interleaved; Aztec; Codabar; Code 128; Code 32; Code 39; Code 93; Data Matrix Code; EAN 128; EAN 8/13; GS1 Databar; GS1 Databar Omnidirectional; GS1 Databar QR-Code; GS1 Databar Stacked; PDF417; Pharma Code; QR-Code; UPC
MG
Modulus size, max.
0.25 mm
LD
Reading distance, max.
75 mm
MH
Housing material
Plastic; metal
L
Light source
LED, red
SE
Special execution
MO
Lens cover material
Plastic
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
Embedded user actions