??
CAD model selection
Selectable products: 1
50137172
HELP_VARIABLE
Company
Leuze
Description
SR 3C - Optical sensors
Bill of material
50137172
AN
Part no.
50137172
A
Designation
LS3C.B/XX-M8
ID
Item Description
Throughbeam photoelectric sensor, transmitter
CTN
Customs tariff number
85365019
DT
Device type
Transmitter mm
SER
Series
3C
F
Functions
Throughbeam principle
R
Operating range
0.05 ... 8.5 m
DE
Design
Cubic
TV
Type of voltage
DC
SV
Supply voltage
10 ... 30 V
SO1
Switching output 1
SO2
Switching output 2
SO3
Switching output 3
SNS
Interface
ANS
Connection
Connector, M8
SE
Special execution
MH
Housing material
Plastic
SF
Switching frequency
Hz
APP
Application
W
Width
11.4 mm
H
Height
34.2 mm
L
Length
18.3 mm
CONT
Controls
Without service
LS
With / Without ray of light
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Embedded user actions