CAD model selection
Selectable products: 1
50134070
Company
Leuze
Description
BCL 6xx
Bill of material
50134070
AN
Art.-Nr.
50134070
A
Designation
BCL 648i SM 102 H
ID
Item description
Stationary bar code reader
CTN
Customs tariff number
84719000
S
Series
BCL 600i
I
Interface
PROFINET
MS
Module size, max.
0.000
mm
F
Functions
AutoConfig; AutoControl; AutoReflAct; code fragment technique; Heating; adjustment mode; LED display; Reference Code Comparison
RT
Reading technique
Line scanner
RD
Reading distance, max.
900 mm
TOD
Type of display
LEDs; monochrome graphic display 128x64 pixels, with backlight
LS
With / Without ray of light
Without ray of light
With ray of light
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
Embedded user actions