CAD model selection
Selectable products: 1
50133776
Company
Leuze
Description
CML - Measuring light curtains
Bill of material
50133776
AN
Part no.
50133776
A
Designation
CML730i-T05-1120.A-PS-M12
ID
Part description
Light curtain transmitter
CTN
Customs tariff number
90314990
SER
Series
730
DT
Device type
Transmitter mm
I
Interface
AO
Analog output
SD
Special design
R
Operating range
0.1 ... 4.5 m m
MFL
Measuring field length
1120 mm
RTPB
Response time per beam
BS
Beam spacing
5 mm
CO
Connector outlet
Axial
APP
Application
Radiation of semi-transparent media; detection of transparent films; detection of transparent objects; object detection in film tube; object measurement
LS
With / without light beam
Without light beam
With light beam
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
Embedded user actions