CAD model selection
Selectable products: 1
50132934
Company
Leuze
Description
DDLS 500 - DDLS 500 with 100 Mbit/s real-time transmission
Bill of material
50132934
AN
Part no.
50132934
A
Designation
DDLS 508 120.4 L H
ID
Article Description
Optical data transmission
CTN
Customs tariff number
85365019
SNS
Interface
Ethernet
SA
Special version
Operation of parallel light axes; Heating; Integrated laser alignment aid; Not affected by reflective surfaces
AB
Working rang. max.
120000 mm
LS
With / Without ray of light
Without ray of light
With ray of light
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
Embedded user actions