??
CAD model selection
Selectable products: 1
50131853
HELP_VARIABLE
Company
Leuze
Description
CML - Measuring light curtains
Bill of material
50131853
AN
Part no.
50131853
A
Designation
CML720i-R05-1440.R/PN-M12
ID
Part description
Light curtain receiver
CTN
Customs tariff number
90314990
SER
Series
720
DT
Device type
Receiver mm
I
Interface
PROFINET
AO
Analog output
SD
Special design
Diagonal-beam scanning; crossed-beam scanning; parallel-beam scanning
R
Operating range
0.1 ... 3.5 m m
MFL
Measuring field length
1440 mm
RTPB
Response time per beam
30 µs
BS
Beam spacing
5 mm
CO
Connector outlet
Rear side
APP
Application
Object measurement
LS
With / without light beam
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
Embedded user actions