CAD model selection
Selectable products: 1
50131788
Company
Leuze
Description
CML - Measuring light curtains
Bill of material
50131788
AN
Part no.
50131788
A
Designation
CML730i-R20-1110.A/PN-M12
ID
Part description
Light curtain receiver
CTN
Customs tariff number
90314990
SER
Series
730
DT
Device type
Receiver mm
I
Interface
PROFINET
AO
Analog output
SD
Special design
Diagonal-beam scanning; crossed-beam scanning; parallel-beam scanning
R
Operating range
0.3 ... 9.5 m m
MFL
Measuring field length
1110 mm
RTPB
Response time per beam
10 µs
BS
Beam spacing
20 mm
CO
Connector outlet
Axial
APP
Application
Detection of transparent objects; object measurement
LS
With / without light beam
Without light beam
With light beam
Embedded Preview + Generation
Embedded user actions