??
CAD model selection
Selectable products: 1
50129389
HELP_VARIABLE
Company
Leuze
Description
SR 3C - Optical sensors
Bill of material
50129389
AN
Part no.
50129389
A
Designation
HT3C.V/4P-200-M12
ID
Item Description
Diffuse sensor with background suppression
CTN
Customs tariff number
85365019
DT
Device type
mm
SER
Series
3C
F
Functions
Diffuse reflection principle with background suppression
R
Operating range
0.015 ... 0.15 m
DE
Design
Cubic
TV
Type of voltage
DC
SV
Supply voltage
10 ... 30 V
SO1
Switching output 1
Transistor, PNP, light switching
SO2
Switching output 2
Transistor, PNP, dark switching
SO3
Switching output 3
SNS
Interface
ANS
Connection
Cable with connector, M12
SE
Special execution
V-optics
MH
Housing material
Plastic
SF
Switching frequency
1000 Hz
APP
Application
Detection of high-gloss or polished surfaces; detection of transparent objects
W
Width
11.4 mm
H
Height
34.2 mm
L
Length
18.3 mm
CONT
Controls
Multiturn potentiometer
LS
With / Without ray of light
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Embedded user actions