CAD model selection
Selectable products: 1
50127043
Company
Leuze
Description
SR46C - Optical sensors
Bill of material
50127043
AN
Part no.
50127043
A
Designation
LS46C
ID
Part description
Throughbeam photoelectric sensor, transmitter
CTN
Customs tariff number
85365019
DT
Device type
Transmitter
SER
Series
46C
F
Functions
Throughbeam principle
R
Operating range
0.5 ... 120 m
DE
Design
Cubic
L
Light source
LED, red
TV
Type of voltage
DC
SV
Supply voltage
10 ... 30 V
SO1
Switching output 1
SO2
Switching output 2
SNS
Interface
ANS
Connection
Cable
SE
Special execution
MH
Housing material
Plastic
SF
Switching frequency
3000 Hz
APP
Application
W
Width
20.5 mm
H
Height
76.3 mm
L1
Length
44 mm
CONT
Controls
LS
With / Without ray of light
Without ray of light
With ray of light
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
Embedded user actions