??
CAD model selection
Selectable products: 1
50127029
HELP_VARIABLE
Company
Leuze
Description
SR46C - Optical sensors
Bill of material
50127029
AN
Part no.
50127029
A
Designation
PRK46C.D/48-M12
ID
Part description
Polarized retro-reflective photoelectric sensor
CTN
Customs tariff number
85365019
DT
Device type
SER
Series
46C
F
Functions
Reflection principle
R
Operating range
0.1 ... 16 m
DE
Design
Cubic
L
Light source
LED, red
TV
Type of voltage
DC
SV
Supply voltage
10 ... 30 V
SO1
Switching output 1
Transistor, PNP, light switching
SO2
Switching output 2
SNS
Interface
ANS
Connection
Connector, M12
SE
Special execution
Activation input
MH
Housing material
Plastic
SF
Switching frequency
500 Hz
APP
Application
Detection of stretch-wrapped objects
W
Width
20.5 mm
H
Height
76.3 mm
L1
Length
44 mm
CONT
Controls
LS
With / Without ray of light
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
Embedded user actions