CAD model selection
Selectable products: 1
50126331
Company
Leuze
Description
SLS46C - Single light beam safety devices
Bill of material
50126331
AN
Part no.
50126331
A
Designation
SLE46CI-40.K4/4P
ID
Part description
Single beam safety device receiver
CTN
Customs tariff number
85365019
DT
Device type
Receiver
R
Operating range
- m
L
Light source
-
D
Design
Cubic
F
Functions
Alignment indicator; Diagnostic output
ANS
Connection
Cable
MH
Material housing
Plastic
T
Type
4
PL
Performance Level (PL)
e
LS
With / Without ray of light
Without ray of light
With ray of light
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
Embedded user actions