??
CAD model selection
Selectable products: 1
50121911
HELP_VARIABLE
Company
Leuze
Description
SLS46C - Single light beam safety devices
Bill of material
50121911
AN
Part no.
50121911
A
Designation
SLS46CI-70.K28-M12
ID
Part description
Single beam safety device transmitter
CTN
Customs tariff number
85365019
DT
Device type
Transmitter
R
Operating range
5 ... 70 m
L
Light source
LED, infrared
D
Design
Cubic
F
Functions
Activation input
ANS
Connection
Connector, M12
MH
Material housing
Plastic
T
Type
2
PL
Performance Level (PL)
c
LS
With / Without ray of light
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
Embedded user actions