CAD model selection
Selectable products: 1
50121909
Company
Leuze
Description
SLS46C - Single light beam safety devices
Bill of material
50121909
AN
Part no.
50121909
A
Designation
SLS46C-40.K28-M12
ID
Part description
Single beam safety device transmitter
CTN
Customs tariff number
85365019
DT
Device type
Transmitter
R
Operating range
0.5 ... 40 m
L
Light source
LED, red
D
Design
Cubic
F
Functions
Activation input
ANS
Connection
Connector, M12
MH
Material housing
Plastic
T
Type
2
PL
Performance Level (PL)
c
LS
With / Without ray of light
Without ray of light
With ray of light
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
Embedded user actions