??
CAD model selection
Selectable products: 1
50119469
HELP_VARIABLE
Company
Leuze
Description
CML - Measuring light curtains
Bill of material
50119469
AN
Part no.
50119469
A
Designation
CML720i-T05-1680.R-M12
ID
Part description
Light curtain transmitter
CTN
Customs tariff number
90314990
SER
Series
720
DT
Device type
Transmitter mm
I
Interface
AO
Analog output
SD
Special design
Diagonal-beam scanning; crossed-beam scanning; parallel-beam scanning
R
Operating range
0.1 ... 3.5 m m
MFL
Measuring field length
1680 mm
RTPB
Response time per beam
BS
Beam spacing
5 mm
CO
Connector outlet
Rear side
APP
Application
Object measurement
LS
With / without light beam
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
Embedded user actions