??
CAD model selection
Selectable products: 1
50119374
HELP_VARIABLE
Company
Leuze
Description
CML - Measuring light curtains
Bill of material
50119374
AN
Part no.
50119374
A
Designation
CML720i-T05-560.A-M12
ID
Item Description
Light curtain transmitter
CTN
Customs tariff number
90314990
SER
Series
720
DT
Device type
Transmitter mm
I
Interface
AO
Analog output
SD
Special design
Diagonal-beam scanning; crossed-beam scanning; parallel-beam scanning
R
Operating range
0.1 ... 3.5 m m
MFL
Measuring field length
560 mm
RTPB
Response time per beam
BS
Beam spacing
5 mm
CO
Connector outlet
Axial
APP
Application
Object measurement
LS
With / without light beam
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Embedded user actions