??
CAD model selection
Selectable products: 1
50119125
HELP_VARIABLE
Company
Leuze
Description
CML - Measuring light curtains
Bill of material
50119125
AN
Part no.
50119125
A
Designation
CML730i-R40-1250.R/CN-M12
ID
Item Description
Light curtain receiver
CTN
Customs tariff number
90314990
SER
Series
730
DT
Device type
Receiver mm
I
Interface
CANopen
AO
Analog output
SD
Special design
Diagonal-beam scanning; crossed-beam scanning; parallel-beam scanning
R
Operating range
0.3 ... 9.5 m m
MFL
Measuring field length
1250 mm
RTPB
Response time per beam
10 µs
BS
Beam spacing
40 mm
CO
Connector outlet
Rear side
APP
Application
Detection of transparent objects; object measurement
LS
With / without light beam
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Embedded user actions