CAD model selection
Selectable products: 1
50118580
Company
Leuze
Description
CML - Measuring light curtains
Bill of material
50118580
AN
Part no.
50118580
A
Designation
CML730i-T05-400.A-M12
ID
Part description
Light curtain transmitter
CTN
Customs tariff number
90314990
SER
Series
730
DT
Device type
Transmitter mm
I
Interface
AO
Analog output
SD
Special design
Diagonal-beam scanning; crossed-beam scanning; parallel-beam scanning
R
Operating range
0.1 ... 4 m m
MFL
Measuring field length
400 mm
RTPB
Response time per beam
BS
Beam spacing
5 mm
CO
Connector outlet
Axial
APP
Application
Detection of transparent objects; object measurement
LS
With / without light beam
Without light beam
With light beam
Embedded Preview + Generation
Embedded user actions